PSM-EG-TTY/FO-GST
-
FO converters
2799814
Interface converter, for converting the data signals from TTY (CL) to fiberglass, connection system: B-FOC, rail-mountable
Product details
Electrical isolation | TTY // supply |
Maximum power dissipation for nominal condition | 3 W |
Test voltage data interface/power supply | 2.5 kV AC |
Supply | |
Nominal supply voltage | 24 V DC ±20 % |
Typical current consumption | max. 125 mA |
Signal | Point-to-point |
Transmission channels | 2 (1/1), RxD, TxD, full duplex |
Data: optical FO | |
Transmission power | 28.18 µW (-15,5 dBm at 50/125 µm) |
63.1 µW (-12 dBm at 62,5/125 µm) | |
Transmit capacity, minimum | min. -15.5 dBm (50/125 µm) |
min. -12 dBm (62,5/125 µm) | |
Transmission length incl. 3 dB system reserve | min. 2700 m (with F-G 50/125 2.5 dB/km) |
min. 2100 m (with F-G 50/125 3.0 dB/km) | |
min. 2900 m (with F-G 50/125 3.4 dB/km) | |
min. 3300 m (with F-G 62,5/125 3.0 dB/km) | |
min. 2600 m (with F-G 50/125 2.5 dB/km) | |
Connection method | B-FOC (ST®) |
Wavelength | 850 nm |
Minimum receiver sensitivity | min. -25 dBm |
Data: TTY interface, CL in acc. with DIN 66348-1 | |
Serial transmission speed | ≤ 19.2 kbps |
Connection method | D-SUB-9 female connector |
COMBICON | |
Transmission length | 1000 m (twisted pair) |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section AWG max. | 14 |
Conductor cross section AWG min. | 24 |
Load/output load current output | ≤ 500 Ω |
Width | 45 mm |
Height | 75 mm |
Depth | 112 mm |
Color (Housing) | green (RAL 6021) |
Material (Housing) | ABS |
FO cable | |
Fiber types | 50/125 µm |
62.5/125 µm | |
Fiberglass |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 50 °C |
Electrical isolation | TTY // supply |
Mounting type | DIN rail mounting |
Item number | 2799814 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CN |
Product key | DNC225 |
Catalog page | Page 385 (IF-2002) |
GTIN | 4017918074111 |
Weight per piece (including packing) | 270.5 g |
Weight per piece (excluding packing) | 270.5 g |
Customs tariff number | 85176200 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland