SACC-CI-M12FSY-8P SMD SH R32X
-
Contact carrier
1238258
Contact carrier, Universal CAT5 (IEC 11801:2002), 8-position, Socket, straight, M12, coding: Y, PCB mounting, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Product type | Contact insert |
Application | Hybrid |
Sensor type | Universal |
Number of positions | 8 |
Seal present | no |
Shielded | yes |
Coding | Y |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 0.8 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | > 100 MΩ |
Nominal voltage UN | 48 V AC (Power and data) |
50 V DC (Power and data) | |
Nominal current IN | 0.5 A (Data) |
6 A (Power) | |
Transmission medium | Copper |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Connection method | SMD reflow |
Signal type/category | Universal CAT5 (IEC 11801:2002) |
Material | Die-cast zinc, nickel-plated (Shield crossover) |
Flammability rating according to UL 94 | V0 |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | Y |
Signal type/category | Universal CAT5 (IEC 11801:2002) |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection (when plugged in) | IP67 (correctly plugged in and locked) |
Degree of protection | IP67 (correctly plugged in and locked) |
IP67, when plugged in | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 105 °C (Plug / socket) |
-55 °C ... 105 °C (without mechanical actuation) | |
UL Type Rating | Type 4 (indoor use only) |
Mounting type | PCB mounting |
Type of packaging | Belt |
Delivery state | with assembly pad |
Item number | 1238258 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Sales key | ***** |
Product key | ABQBGH |
GTIN | 4063151474645 |
Weight per piece (including packing) | 7.67 g |
Weight per piece (excluding packing) | 4.068 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ETIM
ETIM 9.0 | EC003557 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACC-BP-F-M12/M15-6-SMDX - Housing screw connection 1239058
-
SACC-BP-F-M12/M15-6-SMD SCOX - Housing screw connection 1239059
-
SACC-FP-F-M12/PRESS SMDX - Housing screw connection 1238973
-
SACC-BP-F-M12/SMD-0,9/1,6-9TIPX - Housing screw connection 1239268
-
SACC-BP-F-M12/SMD-1,6/2,3-9TIPX - Housing screw connection 1239269
-
SACC-BP-F-M12/SMD-2,3/3,0-9TIPX - Housing screw connection 1239270
-
SACC-BP-F-FIX/NUT-BK-SMD - Fixing sleeve 1419568
-
SACC-BP-F-FIX/NUT-CY-SMD - Fixing sleeve 1419565
-
SACC-BP-F-FIX/NUT-GN-SMD - Fixing sleeve 1419566
-
SACC-BP-F-FIX/NUT-VT-SMD - Fixing sleeve 1419567
Your advantages
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland