PRT-CD-AD1-SP
-
Flush-type base
2856294
Flush-type socket base for equipment protection plug PRT-S...
Flush-type socket base for equipment protection plug PRT-S...
Product type | Flush-type base |
Product family | PRINTRAB |
Type | Fitted box module |
Surge protection fault message | Remote indication contact |
IEC test classification | III |
T3 | |
EN type | T3 |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Connection method | Screw terminal blocks |
Screw thread | M3 |
Tightening torque, min | 0.8 Nm |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 4 mm² |
Width | 71 mm |
Height | 47.5 mm |
Depth | 40 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Mechanical data | |
Open side panel | Yes |
Maximum continuous operating voltage UC | 260 V AC |
Maximum continuous operating voltage UC (L-N) | 260 V AC |
Maximum continuous operating voltage UC (L/N) - PE | 260 V AC |
Max. required back-up fuse | 16 A (gL) |
Short-circuit current rating IP with max. backup fuse (r.m.s.) | 1.5 kA |
Ambient conditions | |
Degree of protection | IP40 |
Ambient temperature (operation) | -25 °C ... 75 °C |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 / IEC 61643-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
DIN EN 61643-11/A11 | |
IEC 61643-1 | |
EN 61643-11/A11 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | DIN EN 61643-11 |
Note | 2002 |
Standards/specifications | DIN EN 61643-11/A11 |
Note | 2007 |
Mounting type | UP/channel installation |
Item number | 2856294 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL |
Product key | CL1471 |
GTIN | 4017918608354 |
Weight per piece (including packing) | 43.88 g |
Weight per piece (excluding packing) | 43.88 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |