D-UKK 3-MSTB-5,08
-
End cover
2770891
End cover, pitch: 5.08 mm, depth: 53.5 mm, width: 2.5 mm, height: 50 mm, number of positions: 1, color: gray
The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country
End cover, pitch: 5.08 mm, depth: 53.5 mm, width: 2.5 mm, height: 50 mm, number of positions: 1, color: gray