Note:
Due to the current challenges of the global procurement market, Phoenix Contact has unfortunately been forced to accept a different ESD-compliant material. In future, the tools will be supplied with plastic handles in black/turquoise. This does not affect the function or quality of the ESD pliers.
    
  
  MICROFOX-F ESD_DB
   - 
  Flat-nosed pliers
    
      1212797
      
      
    
  
      ESD electronic flat-nose pliers, smooth gripping surface, with opening spring, non-reflective coating and phosphate-treated, 2-component handle, type of packaging: with holder for sales display (backcard)
Product details
Compatible products
Your advantages
Ergonomically designed two-component handles for fatigue-proof and non-slip use
        Opening spring for uniform, smooth opening
        The special conductive plastic handles ensure slow and safe removal of electrostatic energy according to standards and directives such as DIN EN 61340-5
        Mirror-polished and phosphate-treated metal surfaces for optimum rust protection and no glare when working
        Screwed precision joint for permanent stability and optimum results
        Made from special high-grade tool steel