The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

PT 1,5/S-MT BU - Knife-disconnect terminal block
3210302

Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 10 A, 1 level, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 1.5 mm2, mounting: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

The compact design and front connection enable wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
Convenient separation of circuits, thanks to lever-type disconnect knife