NS 35/ 7,5 UNP AE EP 120X220
-
DIN rail, unperforated
3002631
DIN rail, unperforated, Suitable for PxC polyester terminal boxes, length: 205 mm, material: Steel, galvanized, passivated with a thick layer, color: silver-colored, Current dimensional tolerances: Profile tolerance due to burr/sharp edges = ±0.5 mm, Initial dimension = ±0.5 mm, Hole pattern = ±0.5 mm, Hole position = ±0.5 mm, Minimum rail length: Unperforated: > 20 mm, Perforated: > 100 mm, Last punching at Phoenix Contact: < 1750 mm
Product details
Compatible products
Your advantages
The DIN rails should have elongated holes at the front for fixing
The length of the rails fits the polyester terminal boxes from Phoenix Contact exactly
Particular attention has been paid to high dimensional accuracy and surface tempering
The design of the DIN rails corresponds to European standard EN 60715