LS-EMP-AL (60X15) BK
-
Device marker
0831672
Device marker, Aluminum label, black, unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: latching, Number of individual labels: 16, text field height: 15 mm, text field width: 60 mm
Product details
Product type | Gerätemarker |
Marking | |
Number of individual labels | 16 |
Identification technology | Direct laser marking |
Width | 59.70 mm |
Height | 14.80 mm |
Depth | 0.80 mm |
Length | 14.8 mm |
RoHS compliant | yes |
Color | black (RAL 9005) |
Material | Aluminum |
Components | free from silicone, halogen, and cadmium |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2013 (following) |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Procedure | Artificial irradiation. |
Weathering-resistance | |
Specification | ISO 4892-2:2013-03 |
Result | Test passed |
Test duration | 1500 h |
Procedure | A |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 150 °C (180 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Salt spray test | |
Specification | ISO 9227:2012-05 |
Result | Test passed |
Test duration | 336 h |
High pressure test | |
Specification | ISO 20653:2013-02 |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 70 °C (At temperatures above 80 °C there might be a slight change to the material surface) |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | latching |
Item number | 0831672 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | ***** |
Product key | BG241D |
GTIN | 4046356926065 |
Weight per piece (including packing) | 73.22 g |
Weight per piece (excluding packing) | 73.22 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281106 |
ETIM
ETIM 9.0 | EC001288 |
UNSPSC
UNSPSC 21.0 | 39131700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Aluminum equipment marking for snapping into marker carriers
Identification made from metal, high strength in a lightweight design
Increased durability due to the decoratively anodized surface
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland