EML-HT (50X10)R
-
High-temperature label
0800338
High-temperature label, for thermal transfer printers, resistant for 60 s at up to 300°C
Product details
Product type | Device marking |
Product property | Highly resistant to temperature |
Marking | |
Number of individual labels | 1000 |
Number of individual labels per row | 1 |
Identification technology | Thermal transfer for rolls |
Mounting type | adhesive |
RoHS compliant | yes |
Foil strength | 50 µm |
Adhesive strength | 20 µm |
Adhesive | Acrylic |
Color | white (RAL 9010) |
Material | Acrylate |
Components | free from silicone and halogen |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Scratch test for the determining scratch resistance | |
Specification | DIN EN ISO 1518-1:2019-10 (following) |
Tesafilm test | |
Specification | DIN EN ISO 2409:2013 (following) |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 125 °C (150 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 (following) |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 180 °C |
Ambient temperature (assembly) | > 4 °C |
Short-term temperature | 300 °C (1 minute, maximum) |
Recommended storage conditions | 23 °C / 50 % relative humidity. Storage in poly bags is recommended prior to processing. |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Shelf life | 2 years |
Width | 50 mm |
Length | 10 mm |
Text field | |
Text field width | 50 mm |
Text field height | 10 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Item number | 0800338 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BG |
Product key | BG2411 |
Catalog page | Page 335 (C-3-2019) |
GTIN | 4046356579643 |
Weight per piece (including packing) | 184.9 g |
Weight per piece (excluding packing) | 184 g |
Customs tariff number | 39199000 |
Country of origin | DE |
ECLASS
ECLASS-11.0 | 27281103 |
ECLASS-12.0 | 27281103 |
ECLASS-13.0 | 27281103 |
ETIM
ETIM 9.0 | EC001288 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
THERMOMARK E.300 - Thermal transfer printer 1285306
-
THERMOMARK E.300 D - Thermal transfer printer 1004303
-
THERMOMARK E.600 - Thermal transfer printer 1285310
-
THERMOMARK E.600 D - Thermal transfer printer 1004304
-
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
-
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
-
THERMOMARK-RIBBON 110-EML-HT - Ink ribbon 0800342
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
Your advantages
The EML-HT label is made of an acrylate film that is highly temperature-resistant. It can be used for marking printed circuit boards and in all industrial soldering processes
Continuous temperature range of -40 °C ... 180 °C, 300 °C for up to 60 seconds
When combined with the ink ribbon THERMOMARK-RIBBON 110 EML-HT, the marking is highly resistant to high temperatures and chemicals
The EML-HT ... materials are UL-listed
Labeling service: Phoenix Contact can custom-label all EML-HT ... markers in accordance with your requirements
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland