Power supply unit - FB-PS-MB-TB
2316155

Four-channel, redundant fieldbus power supply base. Host connection is four terminal blocks.


Product Details


Universal four-channel, redundant fieldbus power supply base with screw terminal block host connectors.



Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Product type Device coupler

Output name Alarm

Supply
Conductor cross section, flexible 0.20 mm² ... 2.50 mm²
Conductor cross section, rigid 0.20 mm² ... 2.50 mm²

Data: Terminal block
Number of connections 4
Connection method Screw terminal blocks

Width 180 mm
Height 77 mm
Depth 180 mm

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 70 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C
Max. permissible relative humidity (operation) 95 % (non-condensing)
Permissible humidity (operation) 95 % (non-condensing)

Standards
Standards/regulations NE21
EN 61326

Item number 2316155
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key *****
Product Key DNC1Z1
GTIN 4055626399317
Weight per Piece (including packing) 1,125.3 g
Weight per Piece (excluding packing) 1,125.3 g
Customs tariff number 85366990
Country of origin US


ECLASS

ECLASS-9.0 27242692
ECLASS-10.0.1 27242692
ECLASS-11.0 27242692

ETIM

ETIM 8.0 EC002584

UNSPSC

UNSPSC 21.0 32151600

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products