SACCBP-M12FS-5CON-M16/0,5-PUR - Device connector rear mounting
1550151

Device connector rear mounting, 5-position, PUR, black-gray RAL 7021, Socket, M12, A-coding, on free cable end, Bus line, cable length: 0.5 m, PUR halogen-free black, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products