cUL Recognized
Approval ID: E335019-20111129UL Recognized
Approval ID: E335019-20111129UL Recognized
Approval ID: E153698-20140124UL Listed
Approval ID: E468743-20210825| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 20 A | 14 | 14 | 
cUL Recognized
Approval ID: E153698-20140124cUL Listed
Approval ID: E468743-20210825| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 18 A | 14 | |