TÜV Rheinland
Approval ID: R 60178082_0001UL Recognized
Approval ID: E477377-20250305Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1500 V | 50 A | 14 - 10 |
Device connector front mounting, Range of articles: BPP, color: blue/black, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 1500 V DC, rated current: 38 A, Connection method: Crimp, Contact connection type: Socket, max. cable diameter: 5.8 mm
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1500 V | 50 A | 14 - 10 |