SUBCON-PLUS-PROFIB
-
D-SUB bus connector
2744348
D-SUB plug, 9-pos., pin, axial version with two 35° cable entries, bus system: PROFIBUS DP up to 12 Mbps, termination resistor can be switched on via slide switch, pin assignment: 3, 5, 6, 8; spring-cage connection terminal blocks
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Product type | Data plug |
MTTF | 6706 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
1817 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
155 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
Pin assignment | 3, 5, 6, 8 |
Maximum power dissipation for nominal condition | 0.025 W |
Nominal voltage UN | 5 V |
Nominal current IN | 100 mA |
Transmission medium | Copper |
D-SUB connection | |
Connection method | D-SUB connector |
PCB connection | |
Connection method | Spring-cage connection |
Stripping length | 9 mm |
Conductor cross-section, rigid min. | 0.12 mm² |
Conductor cross-section, rigid max. | 0.5 mm² |
Single-wire/terminal point, rigid AWG min. | 26 |
Single-wire/terminal point, rigid AWG max. | 20 |
Bus system | PROFIBUS DP |
Signal | PROFIBUS |
Dimensional drawing |
|
Width | 16 mm |
Height | 49.5 mm |
Length | 60 mm |
Material (Housing) | ABS (metal-plated) |
External cable diameter | 7.6 mm ... 8.4 mm (Incoming bus line) |
Mechanical data | |
Insertion/withdrawal cycles | > 200 |
Fixing screws | 4-40 UNC |
Tightening torque | 0.4 Nm |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP40 |
Ambient temperature (operation) | -20 °C ... 75 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
ATEX | |
Identification | II 3 G Ex ec IIC T4 Gc |
Certificate | PxCIF15ATEX2744348X |
Note | Please follow the special installation instructions in the documentation! |
UKEX | |
Identification | II 3 G Ex ec IIC T4 Gc |
Certificate | PxCIMA22UKEX2744348X |
Corrosive gas test | |
Identification | ISA-S71.04-1985 G3 Harsh Group A |
Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
Item number | 2744348 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CN |
Product key | DNC531 |
GTIN | 4017918172947 |
Weight per piece (including packing) | 38.7 g |
Weight per piece (excluding packing) | 38.7 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440302 |
ECLASS-15.0 | 27440322 |
ETIM
ETIM 9.0 | EC001132 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
QUICK WIREFOX 6 - Stripping pliers 1204384
-
PSM-STRIP-FC/PROFIB - Stripping tool 2744623
-
PSM-CABLE-PROFIB/FC - Bus system cable 2744652
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
SZK PH1 VDE - Screwdriver 1205150
-
SUBCON-PLUS-PROFIB/PG/SC2 - D-SUB bus connector 2708245
-
SUBCON-PLUS-PROFIB/90/PG/IDC - D-SUB bus connector 2313685
-
SUBCON-PLUS-PROFIB/AX/SC - D-SUB bus connector 2744380
-
PSI-TERMINATOR-PB-TBUS - Termination resistor 2702636
Your advantages
Suitable for all common Fast Connect PROFIBUS cables and RS-485 bus lines
Change to the D-SUB orientation through a reversible connection block
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland