Assembled LAPP-4P cable with 1x VS-RJ45/IP67 and 1x RJ45, 1 m, for VW
VS-8-VS67-RJ45/4P-AWG26-CF/1,0
-
Network cable
1652046
Assembled Ethernet cable, CAT5e, shielded, 4-pair, AWG 26 stranded (7-wire), line, RAL 5021 (water blue), RJ45/IP67 on RJ45, length: 1 m
Product details
Product type | Data cable preassembled |
Product family | RJ45 INDUSTRIAL IE8 CAT5 |
Sensor type | Ethernet |
Number of positions | 8 |
Shielded | yes |
Insulation characteristics | |
Degree of pollution | 2 |
Rated voltage (III/3) | 125 V |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Wave impedance | 100 Ω |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 200 |
Seal material O-ring | FPM |
Seal material Cable seal | NBR |
Housing material | PA |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Contact carrier material | PC |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Connection 1 | |
Type | Plug straight RJ45 |
Handle color | gray |
Degree of protection | IP67 |
Connection 2 | |
Type | Plug straight RJ45 |
Handle color | gray |
Degree of protection | IP20 |
Cable length | 1.00 m |
Ethernet [94B] | |
Number of positions | 8 |
Shielded | yes |
Cable type | Ethernet [94B] |
Conductor structure | 4x2xAWG26/7; S-UTP |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 0.14 mm² |
Wire diameter incl. insulation | 1 mm |
External cable diameter | 6.1 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Twisted pairs | 2 cores to the pair |
Overall twist | 4 pairs for core |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 284 Ω/km |
Insulation resistance | ≥ 5 GΩ*km |
Wave impedance | 100 Ω ±15 % (at 1 ... 100 MHz) |
Working capacitance | 48 nF (At 800 Hz) |
Nominal voltage, cable | 125 V |
Test voltage Core/Core | 1000 V |
Test voltage Core/Shield | 500.00 V |
Smallest bending radius, fixed installation | 50 mm (cable, fixed installation) |
Smallest bending radius, movable installation | 95 mm (Cable, flexible installation) |
Ambient temperature (operation) | -20 °C ... 70 °C (cable, fixed installation) |
-5 °C ... 60 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP20 |
IP67 | |
IP67/IP20 | |
Ambient temperature (operation) (Cable, fixed installation) | -30 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 60 °C (Cable, flexible installation) |
Ambient temperature (operation) | Plug / socket |
Item number | 1652046 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AB |
Product key | ABNABE |
GTIN | 4017918914141 |
Weight per piece (including packing) | 76.8 g |
Weight per piece (excluding packing) | 71.6 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland