UL Listed
Approval ID: E221474| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 48 V | 6 A | - 18 | - 18 |
| Data | 50 V | 0.5 A | - 26 | - 26 |
cUL Listed
Approval ID: E221474| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 48 V | 6 A | - 18 | |
| Data | 50 V | 0.5 A | - 26 | |