Crimping pliers - CRIMPFOX 50R
1212041

Crimping pliers, for ferrules without insulating collar according to DIN 46228 Part 1 and ferrules with insulating collar according to DIN 46228 Part 4, 35 mm2 ... 50 mm2, lateral entry, WM crimp


Product Details




Environmental Product Compliance
California Proposition 65 Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration

Product type Crimping tool
Compression WM crimp
Crimping position 1
Max. cross section 35 mm²
AWG min 2
AWG max 1
Crimping position 1
Max. cross section 50 mm²
AWG max 1

Conductor connection
Cross section range, metric 35 mm² ... 50 mm²
Cross section range AWG 2 ... 1

Width 25 mm
Height 68 mm
Length 256 mm

Color black

Item number 1212041
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BG
Product Key BH3131
Catalog Page Page 421 (C-3-2019)
GTIN 4046356453912
Weight per Piece (including packing) 679.2 g
Weight per Piece (excluding packing) 679.2 g
Customs tariff number 82032000
Country of origin SE


ECLASS

ECLASS-9.0 21043811
ECLASS-11.0 21043811
ECLASS-10.0.1 21043811

ETIM

ETIM 8.0 EC000168

UNSPSC

UNSPSC 21.0 27111500

EAC

Approval ID: RU x-DE.xx08.B.02974


Your advantages

Ergonomically designed handles ensure an optimum grip and reduce the amount of force required by 25 %