Crimping pliers - CRIMPFOX-TC HC 10
1314533

Crimping pliers, for solid contacts from the CK4.0 ED... series, two marked die stations, unlockable pressure lock, lateral entry, incl. positioning tool


Product Details




Note on application For 6.0 mm² ... 10.0 mm² turned crimp contacts from the CK4.0 ED... series, the packing slip includes a detailed list of the crimp contacts

Product type Crimping tool
Compression Square crimp
Crimping position 1
Max. cross section 6 mm²
AWG max 10
Crimping position 1
Max. cross section 10 mm²
AWG max 8

Conductor connection
Cross section range, metric 6 mm² ... 10 mm²
Cross section range AWG 10 ... 8

Width 25 mm
Height 68 mm
Length 256 mm

Color black
Material STEEL

Item number 1314533
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key *****
Product Key BH3135
GTIN 4063151571146
Weight per Piece (including packing) 738.6 g
Weight per Piece (excluding packing) 738.6 g
Country of origin SE


ECLASS

ECLASS-11.0 21043811

ETIM

ETIM 8.0 EC000168

UNSPSC

UNSPSC 21.0 27111500

EAC

Approval ID: RU x-DE.xx08.B.02974


Your advantages

Marked die stations for precise processing of corresponding cross sections
Rotating positioning aid ensures precise contact positioning in the crimping area