CK4,0-ED-1,50BU AG
-
Crimp contact
1663271
Crimp contact, Socket, turned, contact diameter: 4 mm, rated current: 40 A, connection cross section: 1.5 mm2 ... 1.5 mm2, AWG 16...16 , contact material: Cu alloy