HC-Q07-I-CT-M - Contact insert
1418624

Contact insert, number of positions: 7+PE, size: D7, number of connections per position: 1, Pin, Crimp connection, 400 V, 12 A, 0.14 mm2 ... 2.5 mm2

Product details









Compatible products



Your advantages

Contact insert including IP65 sealing screw
Shock and vibration-resistant in accordance with DIN EN 61373