PRC 5-HEAD-MS6-2 SET 25
   - 
  Contact carrier
    
      1681005
      
      
    
  
      Contact carrier, Range of articles: PRC 35, color: black, number of positions: 5, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Contact insert without connector housing. Please order the appropriate connector housings according to the accessories list.
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
Compatible products
Your advantages
Versatile interfaces with straight and angled connector housings
        Universal accommodation of existing connector heads with screw connection technology
        Modular system for optimized storage
        Locking mechanism can be unlocked manually or using a tool
        Ideal for indoor and outdoor use due to weatherproof materials