SACC-DSI-MS-8CON-M12/1,0 SCOX
-
Device connector rear mounting
1239177
Device connector rear mounting, 8-position, Pin, straight, M12-SPEEDCON, A-coding, Individual wires, cable length: 1 m, 0.25 mm2, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)