ES-C1F-C-CO1 - Connector
1231074

Connector, Range of articles: BPP, color: red/black, number of positions: 1, min. conductor cross section: 2.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 1500 V DC, rated current: 40 A, Connection method: Crimp, Contact connection type: Socket, min. cable diameter: 5 mm, max. cable diameter: 8 mm

Product details









Compatible products