ES-BBC-5-4 BK
-
Connector
1155600
Connector, Range of articles: BBC, design: Connector, color: black, number of positions: 1, rated voltage: 1500 V DC, rated current: 160 A, Connection method: Spring connection
Product details
Compatible products
Your advantages
Quick installation: direct contacting of battery modules on the busbar in the rack
Safe installation: touch-protected battery terminals even when not plugged in
Diverse areas of application: modular design allows different currents
Slide-in system with integrated interface: no wiring effort during installation