Configuration and diagnostic software - DIAG+ CPY
2730404

The Diag+ copy license enables the installation and parallel use of the Diag+ software on multiple workstations. It is a workstation license. A workstation full license is also required.

Free Download available. Downloads

Product Details


Diag+ is a special diagnostics software tool that has been adapted to PROFINET and INTERBUS and indicates both network errors and the current states of controllers and devices.
Status information, operating functions, plain text messages, and overviews enable fast startup, error localization, and easy orientation in PROFINET and INTERBUS systems.



Product type Configuration and diagnostics

Type of software On-premise
Intended use for the software Diagnostics
License information
Type of license Single-user license
Freeware
Copying license
Functionality
Basic functions Reading in the installed bus structure
Display of stored messages from the message archive of the controller
Specification of the accessibility of Ethernet/PROFINET devices
Start and stop of INTERBUS data traffic
Diagnostics of INTERBUS FO paths (transmission quality)
Numerous other diagnostic functions
Integrated function Diagnostics
Evaluation
Startup
Communication
Maintenance
Data acquisition
Functional safety
Configuration INTERBUS
PROFINET
Diagnostics INTERBUS
PROFINET
Associated hardware 4th generation INTERBUS controller boards, PROFINET controller (Phoenix Contact only)
Number of I/O nodes not relevant
System requirements
Operating equipment Keyboard, mouse
Operating system Windows® 10 (32-bit/64-bit), as of Build 1511
Windows®11, as of Build 22000.675
Processor min. 2 GHz, x86 architecture
Hard disk memory min. 2 GByte
RAM min. 2 GByte
Interfaces Serial interface, Ethernet, PCI
Screen resolution SXGA (1280 x 1024)
Supported browsers Internet Explorer Version 8 or later
Languages supported German, English, French, Italian, Spanish, Chinese

Item number 2730404
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key DR
Product Key DRDBAE
Catalog Page Page 35 (C-6-2019)
GTIN 4017918613808
Weight per Piece (including packing) 22 g
Weight per Piece (excluding packing) 20 g
Customs tariff number 49019900
Country of origin DE


ECLASS

ECLASS-9.0 27242501
ECLASS-10.0.1 27242501
ECLASS-11.0 27242501

ETIM

ETIM 8.0 EC000809

UNSPSC

UNSPSC 21.0 43233600


Your advantages

Overview for the topology of Ethernet/PROFINET devices in a 2D graphic
Display of error messages with tips for error removal and detailed information on the device type and device state
Display of color symbols for errors and device states
Acknowledgment of INTERBUS error messages
Integration into other software tools such as visualization systems possible
Management of individual rights of use for various users