Configuration and diagnostic software - CONFIG+
2868059

Config+ full version for configuration and diagnostics of an INTERBUS system

Free Download available. Downloads

Product Details


Config+ from Phoenix Contact is the ideal software solution for configuring INTERBUS networks.
The clear user interface allows you to assign addresses using drag & drop and to reliably configure even complex topologies. In addition, the Ethernet devices used can also be mapped and diagnosed. For reliable troubleshooting in INTERBUS networks, the integrated Diag+ diagnostics tool can be used.



Note on application Other controller boards available on request

Product type Configuration and diagnostics

Control system STEP 7 (G4)

Type of software On-premise
Intended use for the software Configuration
License information
Type of license Single-user license
Freeware
Functionality
Basic functions Project planning of Ethernet configurations
Planning of the address assignment
Comparison between real and planned bus configuration
Comprehensive diagnostic functions, including optical diagnostics with Diag+
Network diagnostics (functionality of Diag+)
Integrated function Diagnostics
Evaluation
Data acquisition
Startup
Communication
Configuration
Maintenance
Functional safety
Configuration INTERBUS
Ethernet
Diagnostics INTERBUS
Ethernet
Control system STEP 7 (G4)
Associated hardware 4th generation INTERBUS controller boards, PROFINET controller (Phoenix Contact only)
Termination boards supported 2719962 IBS S7 400 DSC/I-T
2719975 IBS S7 300 DSC-T
2730080 IBS PCI SC/RI/I-T
2730187 IBS PCI SC/RI-LK
2725260 IBS PCI SC/I-T
2700318 IBS PCI SC-LK
2862314 FL IL 24 BK-PAC
2862327 FL IL 24 BK-B-PAC
2985974 FL NP PND-4TX IB
2985929 FL NP PND-4TX IB-LK
2736916 FLM BK ETH M12 DI 8 M12-2TX
2703981 IL ETH BK DI8 DO4 2TX-PAC
2812209 IBS USC4-2
Supported controllers Further controller boards on request.
Number of I/O nodes not relevant
System requirements
Operating equipment Keyboard, mouse
Operating system Windows® 10 (32-bit/64-bit), as of Build 1511
Windows®11, as of Build 22000.675
Processor min. 2 GHz, x86 architecture
Hard disk memory min. 2 GByte
RAM min. 2 GByte
Interfaces Serial interface, Ethernet, PCI
Screen resolution SXGA (1280 x 1024)
Supported browsers Internet Explorer Version 8 or later
Languages supported German, English, French, Italian, Spanish, Chinese

Item number 2868059
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key DR
Product Key DRDBAB
Catalog Page Page 35 (C-6-2019)
GTIN 4046356047012
Weight per Piece (including packing) 22 g
Weight per Piece (excluding packing) 20 g
Customs tariff number 85232933
Country of origin DE


ECLASS

ECLASS-9.0 27242501
ECLASS-10.0.1 27242501
ECLASS-11.0 27242501

ETIM

ETIM 8.0 EC000809

UNSPSC

UNSPSC 21.0 43233600


Your advantages

Device parameterization via FDT by means of integratable DTM
IP address assignment via BootP server
Configuration of INTERBUS and Ethernet networks
Parameterization of several devices with assistant support (MDC wizard)
Monitor function for wiring checks
Reading in and comparing the real and configured topology
Parameterization of master boards or controller boards, even several boards in one project
Automatic address assignment or via drag & drop