US-WML 14 (25X19)
-
Cable marker label
0800473
Cable marker label, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, cable diameter range: 6.1 ... 14 mm, mounting type: adhesive, cable diameter: ≤ 14 mm, Number of individual labels: 8, text field height: 19 mm, text field width: 25 mm
Product details
Product type | Conductor marking |
Type | Label |
Marking | |
Number of individual labels | 8 |
Number of individual labels per row | 4 |
Identification technology | Thermal transfer for sheets and cards |
Width | 63.5 mm |
Length | 25.4 mm |
External dimensions | |
Outside diameter | 5 mm ... 14 mm |
Text field | |
Text field width | 25 mm |
Text field height | 19 mm |
Adhesive | Acrylic |
Color | white (RAL 9010) |
Material | PVC |
Base element material | Vinyl film |
Components | Silicone-free |
External cable diameter | ≤ 14.00 mm |
6.1 mm ... 14 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Scratch test for the determining scratch resistance | |
Specification | DIN EN ISO 1518-1:2019-10 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2013 (following) |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 100 °C (121 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (assembly) | > 0 °C |
Permissible humidity (storage/transport) | 50 % |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Shelf life | 2 years |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | adhesive |
Item number | 0800473 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG |
Product key | BG2319 |
GTIN | 4046356607056 |
Weight per piece (including packing) | 6.442 g |
Weight per piece (excluding packing) | 5.1 g |
Customs tariff number | 39199080 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281102 |
ETIM
ETIM 9.0 | EC001530 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
THERMOMARK CARD 2.0 - Thermal transfer printer 1085267
-
THERMOMARK PRIME 2.0 - Thermal transfer printer 1472405
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK ID COLOR - Printer 1002329
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
BM ID-CARTR. BK - Ink cartridge 1044345
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CARTR. MA - Ink cartridge 1044347
-
BM ID-CARTR. YE - Ink cartridge 1044348
-
TMP-US-MAG1 - Magazine 0803341
-
BM ID-ADAPTER PLATE-US - Magazine 1044355
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
THERMOMARK CARD-US-MAG1 - Magazine 5146451
-
BLUEMARK CLED - Printer 5147999
Your advantages
The cable marker labels do not increase the cross section of the cable, allowing the cable to be subsequently drawn through cable ducts, for example
Quick and easy handling
Resistant to solvents
The protective foil is wound over the labeling and provides permanent protection against dirt and abrasion
US-WML ... cable marker labels consist of a labeling field and a transparent protective foil
Frequently searched
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland