The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

UT 4-MTD-DIO/L-R - Component terminal block
3046210

Component terminal block, with integrated 1N4007 diode, nominal current: 0.5 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products