The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

EH 35 F-C SS/ABS-PC BK9005 - Upper housing part
1074862

DIN rail housing, Upper housing part, flat design, connection opening on one side, connection opening on one side, width: 35.1 mm, height: 74.65 mm, depth: 36.95 mm, color: black (similar RAL 9005)

This product needs further products for operation. Mandatory accessories

Product details









Compatible products



Your advantages

DIN rail or panel mounting for application-specific device attachment
Easy design-in, thanks to variable housing form factor
Complete flexibility, thanks to PCBs with horizontal, frontal, and orthogonal orientation to the front of the device
Three cover versions for individual PCB connections
Integration of a wide variety of PCB connection technologies for a functional device design