ST-6ES1N8AAC00S - Device connector front mounting
1613585

Device connector front mounting, angled rotatable, SPEEDCON, M17, number of positions: 6+PE, contact connection type: Socket, Axial O-ring, 4x Ø 2.7 mm, shielded: yes, flange dimensions: 25 mm x 25 mm, number of positions: 7, connection method: Crimp connection, series: ST

Product details







Compatible products