cUL Recognized
Approval ID: E153698-20190718| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 24 A | 6 | |
| Signal | 500 V | 4 A | 1,5 | |
| Data | 50 V | 1 A | 0,34 | |
UL Recognized
Approval ID: E153698-20190718| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Power | 600 V | 32 A | 6 | |
| Signal | 500 V | 4 A | 1,5 | |
| Data | 50 V | 1 A | 0,34 | |