SACCBP-M12FS-8CON-M16/0,23-94B
-
Device connector rear mounting
1079861
Device connector rear mounting, 8-position, PUR, water blue RAL 5021, Socket, straight, M12, A-coding, on free cable end, Cable connection, cable length: 0.43 m, 0.14 mm2, Ethernet, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1238304
Product details
Compatible products
Your advantages
Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut