SACC-DSI-MS-4CON-L180/12 SCOSH - Device connector rear mounting
1558535

Device connector rear mounting, 4-position, Pin, straight, M12-SPEEDCON, A-coding, Solder pins, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Easy PCB assembly: one-piece connectors for wave soldering
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times
For high transmission reliability: optional shield connection to the housing by means of shield contact