RF-16P2N8AWA00 - Device connector front mounting
1613778

Device connector front mounting, straight, Screw locking mechanism, M23, number of positions: 16, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, number of positions: 16, connection method: Crimp connection, series: RF

Product details







Compatible products