RF-16P1N8AW400 - Device connector front mounting
1613765

Device connector front mounting, straight, Screw locking mechanism, M23, number of positions: 16, contact connection type: Pin, Axial O-ring, 4x Ø 2.7 mm, shielded: yes, number of positions: 16, connection method: Crimp connection, series: RF

Product details







Compatible products