RF-16P1N8AAC00 - Device connector front mounting
1613761

Device connector front mounting, angled rotatable, Screw locking mechanism, M23, number of positions: 16, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 28 mm x 28 mm, number of positions: 16, connection method: Crimp connection, series: RF

Product details







Compatible products