cUL Recognized
Approval ID: E153689-20230511Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 40 A | 6 | |
Signal | 250 V | 4 A | 14 |
UL Recognized
Approval ID: E153698-20230511Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 65 A | 6 | |
Signal | 250 V | 4 A | 14 |