SACC-MR-4SC SH SCO
-
Connector
1432732
Connector, 4-position, shielded, Plug angled M12 SPEEDCON, coding: A, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm
Product details
| Assembly note | AWG 18 wire cross section upon request |
| The connector pin assignment can be rotated 45° to the cable outlet | |
| The wires can be connected both with ferrules and without ferrules |
| Product type | Circular connector (cable-side) |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Cable outlet | angled |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| External dimensions | |
| Outside diameter | 4 mm ... 8 mm |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR |
| Material of grip body | Zinc die-cast, nickel-plated |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Connection cross section | 0.14 mm² ... 0.5 mm² |
| Connection cross section AWG | 26 ... 20 |
| Stripping length of the individual wire | 10 mm |
| Tightening torque | 0.4 Nm (M12 knurl) |
| 0.8 Nm (Connector with coupling sleeve) | |
| 3 Nm (Pressure nut with coupling sleeve) | |
| Contact resistance | ≤ 8 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 60 V DC |
| 48 V AC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Head design | Plug |
| Head cable outlet | angled |
| Head thread type | M12 |
| Head locking type | SPEEDCON |
| Coding | A |
| Stripping length of the individual wire | 10 mm |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Standard designation | Shock, vibration |
| Standards/specifications | EN 50155:2001 |
| Item number | 1432732 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF |
| Product key | AF2CFA |
| GTIN | 4046356348300 |
| Weight per piece (including packing) | 40 g |
| Weight per piece (excluding packing) | 39.8 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440116 |
| ECLASS-15.0 | 27440116 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-4P-100,0-PUR/SH-0,25 - Cable reel 1535794
-
SAC-4P-100,0-PUR/SH-0,34 - Cable reel 1501715
-
ALU-SB - Shielding foil 1404531
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD 08 SAC - Torque screwdriver 1212597
-
SACC BIT M12-D20 - Tool 1208445
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M 3NM - Torque screwdriver 1212225
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
Your advantages
Safe use in the field, thanks to a high degree of protection
Save time, thanks to installation with SPEEDCON fast locking system
Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland