RC-12S1N12C0EP - Rear panel feed-through
1618142

M23, Rear panel feed-through, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Socket, Solder cup, Flat gasket, Panel thickness max.: 2.5 mm, cable diameter range: 3 mm ... 10.5 mm, coding: N

Product details








Compatible products