With the QUINT CHARGER, the additional charger for QUINT DC UPS, both lead and lithium batteries can be charged more quickly. The temperature-optimized charging process increases the service life of the battery module, while the higher charging current reduces the charging time. The two devices communicate via system communication, the coordinated system for optimized battery charging. The charging parameters are configured via the USB interface. The battery status is indicated via LEDs and signal contacts.
QUINT4-CHARGER/1AC/24DC/10
-
Battery charger
2907990
Battery charger QUINT CHARGER, Screw connection, DIN rail mounting, input: 1-phase, output: 24 V DC / 10 A
Free download available.
Downloads
Product details
Product type | Charger |
Product family | QUINT CHARGER |
MTBF (IEC 61709, SN 29500) | > 500000 h (230 V AC, at 40 °C) |
Insulation characteristics | |
Protection class | I |
Degree of pollution | 2 |
Number of phases | 1 |
AC operation | |
Input voltage range | 100 V AC ... 240 V AC -15 % ... +10 % |
Derating | < 90 V AC (2.5 %/V) |
Frequency range (fN) | 50 Hz ... 60 Hz ±10 % |
Current consumption | 2.7 A (100 V AC) |
1.2 A (240 V AC) | |
Input fuse | 6.3 A (internal (device protection), slow-blow) |
Recommended breaker for input protection | 10 A ... 16 A (AC: Characteristic B, C, D, K, or comparable) |
DC operation | |
Input voltage range | 110 V DC ... 250 V DC |
Current consumption | 2.4 A (110 V DC) |
1.1 A (250 V DC) | |
Digital Control (configurable) | |
Designation | Remote / Service |
Efficiency | 89 % |
91 % | |
Nominal output voltage | 24 V DC |
Setting range of the output voltage (USet) | 19.2 V DC ... 28.6 V DC |
Nominal output current (IN) | 10 A |
Residual ripple | < 20 mVPP |
Short-circuit-proof | yes |
No-load proof | yes |
Output power | 240 W |
Maximum no-load power dissipation | < 4 W (at 230 V AC) |
Power loss nominal load max. | < 35 W (at 230 V AC) |
Connection in parallel | no |
Connection in series | no |
Signal: UIn OK | |
Output voltage | 24 V DC |
Continuous load current | 20 mA |
Signal ground SGnd | Reference ground signal contacts |
Signal: Bat.-Voltage OK | |
Output voltage | 24 V DC |
Continuous load current | 20 mA |
Signal ground SGnd | Reference ground signal contacts |
Signal: Alarm | |
Output voltage | 24 V DC |
Continuous load current | 20 mA |
Signal ground SGnd | Reference ground signal contacts |
Nominal voltage UN | 24 V DC |
Charging voltage | max. 32 V DC |
Charging current | typ. 10 A |
Nominal capacity range | 7 Ah ... 300 Ah |
Battery technology | VRLA, VRLA-WTR, LI-ION (LiFePO4) |
Charge characteristic curve | IU |
Input | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.2 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 2.5 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.2 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Stripping length | 6.5 mm |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Output | |
Connection method | Screw connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.2 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 2.5 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.2 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 2.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 14 |
Stripping length | 6.5 mm |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Signal | |
Connection method | Push-in connection |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 1.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 1.5 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, min. | 0.2 mm² |
Single conductor/flexible terminal point with ferrule with plastic sleeve, max. | 1.5 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, min. | 0.2 mm² |
Single conductor/flexible terminal point with ferrule without plastic sleeve, max. | 1.5 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 16 |
Stripping length | 8 mm |
Interface | MINI-USB type B |
Signal output: Transistor output, active | |
Signalization designation | UIn OK |
Status display | LED (green) |
Signal output: Transistor output, active | |
Signalization designation | Bat.-Voltage OK |
Status display | LED (green) |
Signal output: Transistor output, active | |
Signalization designation | Alarm |
Status display | LED (red) |
Signal output | |
Signalization designation | Reference potential for the signal inputs and outputs |
Width | 60 mm |
Height | 130 mm |
Depth | 126 mm |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Alternative assembly | |
Width | 123 mm |
Height | 130 mm |
Depth | 63 mm |
Housing material | Metal |
Hood version | High-grade steel plate |
Side element version | Aluminum |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C (> 60 °C Derating: 2,5 %/K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 4000 m (> 2000 m, observe derating) |
Climatic class | 3K3 (EN 60721) |
Max. permissible relative humidity (operation) | ≤ 95 % (at +25 °C, non-condensing) |
Shock | 30g, 18 ms in accordance with IEC 60068-2-27 |
Vibration (operation) | 2 Hz ... 15 Hz, ±2.5 mm amplitude, 15 Hz ... 150 Hz, 2.3g |
UL approvals | UL Listed UL 61010-1 |
UL/C-UL Listed ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C | |
UL | |
Identification | UL Listed UL 61010 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
Interference emission | Interference emission in accordance with EN 61000-6-3 (residential and commercial) and EN 61000-6-4 (industrial) |
Noise immunity | Immunity in accordance with EN 61000-6-2 (industrial) |
Conducted noise emission | |
Standards/regulations | EN 61000-6-3 (Class B) |
Noise emission | |
Standards/regulations | EN 61000-6-3 (Class B) |
Harmonic currents | |
Frequency range | 0 kHz ... 2 kHz |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 6 kV (Test Level 3) |
Discharge in air | 8 kV (Test Level 3) |
Comments | Criterion A |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 10 V/m (Test Level 3) |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 2 kV (Test Level 3 - asymmetrical) |
Output | 1 kV (Test Level 2 - asymmetrical) |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion B |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 2 kV (Test Level 4 - symmetrical) |
4 kV (Test Level 4 - asymmetrical) | |
Output | 1 kV (Test Level 1 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/output/signal | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Standard – Safety extra-low voltage | IEC 61010 (SELV) / (PELV) |
Standard - Safe isolation | DIN VDE 0100-410 |
Standard - safety for equipment for measurement, control, and laboratory use | IEC 61010-1 |
Overvoltage category | |
EN 61010-1 | II |
Mounting type | DIN rail mounting |
Item number | 2907990 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | CMUI13 |
GTIN | 4055626289434 |
Weight per piece (including packing) | 1,238 g |
Weight per piece (excluding packing) | 980 g |
Customs tariff number | 85044095 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 21052901 |
ECLASS-15.0 | 21052901 |
ETIM
ETIM 9.0 | EC001184 |
UNSPSC
UNSPSC 21.0 | 26111700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
SCIP | 70a8babf-618a-4ebb-a523-f7c857425fa1 |
EF3.0 Climate Change | |
CO2e kg | 81.89 kg CO2e |
Compatible products
-
MINI-SCREW-USB-DATACABLE - Data cable 2908217
-
UWA 130 - Mounting adapter 2901664
-
UWA 182/52 - Mounting adapter 2938235
-
UPS-BAT/LI/24DC/284WH - Battery module 1460923
-
UPS-BAT/LI/24DC/189WH - Battery module 1460922
-
UPS-BAT/PB/24DC/7AH - Battery module 1274118
-
UPS-BAT/PB/24DC/12AH - Battery module 1274119
-
UPS-BAT/PB/24DC/20AH - Battery module 1348516
-
UPS-BAT/PB/24DC/40AH - Battery module 1354641
-
UPS-BAT/PB/24DC/110AH - Battery module 1474660
-
UPS-BAT/VRLA-WTR/24DC/13AH - Battery module 2320416
-
UPS-BAT/VRLA-WTR/24DC/26AH - Battery module 2320429
-
UPS-BAT/LI/24DC/128WH - Battery module 1396415
-
RIF-1-BPT/2X21 - Relay base 2900931
-
REL-MR- 24DC/21HC - Single relay 2961312
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland