LLH 25/ 3-H-13,0-B PA(1,3)
-
Capacitor terminal block
1709114
Capacitor terminal block, nominal cross section: 25 mm2, color: black, nominal current: 90 A, rated voltage (III/2): 1000 V, contact surface: Sn, number of potentials: 2, number of positions: 3, number of connections: 2, product range: LLH 25/..-H, pitch: 13 mm, connection method: Push-lock spring connection, conductor/PCB connection direction: 0 °, type of packaging: packed in cardboard
Product details
Compatible products
Your advantages
Designed as direct plug-in block for easy connection to capacitors
Defined contact force ensures that contact remains stable over the long term