Cable binders for quick and secure bundling, standard version
Product details
Product type
Cable tie
Tensile strength GRP
540 N
Width
7.8 mm
Length
540 mm
Color
transparent
Material
PA 6.6
Flammability rating according to UL 94
V2
Components
free from silicone and halogen
External cable diameter
4 mm ... 158 mm
Tensile strength
540 N
Ambient conditions
Optimum ambient temperature (storage/transport)
23.00 °C 50.00 % Polyamide 6.6 has pronounced hygroscopic properties. It absorbs or releases water in accordance with the level of humidity within its environment. Its properties are ideal when the percentage of water is 2 - 3%. The packaging, which is tailored specifically to the product concerned, contains the optimum level of moisture.To ensure that the ideal properties are maintained, the following points should be observed during storage: Keep product stored inside sealed original packaging, carry out any product processing soon after breaking open the packaging, avoid direct sunlight, avoid direct heat.
Ambient temperature (operation)
-40 °C ... 85 °C
Ambient temperature (assembly)
-10 °C ... 60 °C
Resistance to UV radiation
no
Short-term temperature
110 °C
Mounting type
Cannot be removed
Item number
3240719
Packing unit
100 pc
Minimum order quantity
100 pc
Sales key
BG
Product key
BE7131
GTIN
4046356704359
Weight per piece (including packing)
7.33 g
Weight per piece (excluding packing)
7.26 g
Country of origin
Information on the country of origin is provided with the delivery.