CES-STPG-GY-2ASI-LL - Cable sleeve
1410071

Cable sleeve, small, no. of conductors: 2, type: AS-i cable (Left Left), slotted, material: SEBS (halogen-free), color: gray, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details









Compatible products