CES-LRG-BK - Blind sleeve
0801671

Blind sleeve, large, no. of conductors: 0, type: Blind sleeve, closed, material: NBR, color: black, length: 53 mm, width: 39 mm, height: 17 mm

Product details









Compatible products