K-7E - OE/2,0-D03/M23 FKX
-
Cable plug in molded plastic
1244225
Cable plug in molded plastic, series: KSF, M23-Socket, angled rotatable, -120° left/120° right, number of positions: 4+3+PE, type of locking: Screw locking mechanism, cable length: 2 m, shielded: yes, color of outer sheath: orange RAL 2003, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Our standard: robust halogen-free PUR cable
Simple and safe: 100% electrically tested and assembled ready for use
Easy connection: angled design with configurable cable outlet direction
High flexibility: customer-specific assemblies and cable lengths can be supplied