MC-3/7-MULTI-67-PVO-BK
-
Cable feed-through plates
1415235
Cable feed-through plates, no. of conductors: 7, external cable diameter: 1x 30 mm ... 60 mm, 4x 10 mm ... 14 mm, 2x 24 mm ... 54 mm, material: galvanized sheet steel (Core), material: TPE-SEBS (external material), color: black, length: 222 mm, width: 92 mm, height: 43 mm
Product details
Compatible products
Your advantages
Oil-resistant according to UL 157