MC-25/27-MULTI-67-PV-LG - Cable feed-through plates
1415236

Cable feed-through plates, no. of conductors: 27, external cable diameter: 4x 5 mm ... 7 mm, 4x 8 mm ... 12 mm, 13x 10 mm ... 14 mm, 4x 14 mm ... 20 mm, 2x 20 mm ... 26 mm, material: galvanized sheet steel (Core), material: TPE-SEBS (external material), color: light gray, length: 222 mm, width: 92 mm, height: 29.5 mm

Product details