The complete station for the PROFIBUS consists of a PROFIBUS bus terminal module, a digital output terminal with 16 outputs and a digital input terminal with 16 inputs. This package contains all the necessary Inline connector for connecting the supply and the I/Os.
For project planning, a diskette with the corresponding device master data file is delivered with the product.
The Inline terminals can be labeled using hinged labeling fields. The fields have insert cards that can be labeled individually to suit the application. Additionally, there is the ZBFM -6... Zack strip for labeling the terminal points.
PB IL 24 BK DIO 16/16/SN
-
Bus coupler
2863672
PROFIBUS bus coupler, 16 inputs, 24 V DC, 16 outputs, 24 V DC, 500 mA, with non-numbered connectors
Free download available.
Downloads
Product details
Type | modular |
No. of channels | 32 |
INTERBUS-Master | |
Number of devices with parameter channel | max. 16 |
Number of supported branch terminals with remote bus branch | 0 |
Module | |
ID code (hex) | none |
Protective circuit | Reverse polarity protection |
Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 1.25 A (with max. number of connected I/O terminal blocks) |
typ. 100 mA (without connected Inline I/O terminals) | |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC ±5 % |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: RS-485 interface / supply voltage | 500 V AC |
Test voltage: RS-485 interface / local bus | 500 V AC |
Digital: | |
Input name | Digital inputs |
Number of inputs | 16 |
Connection method | Spring-cage connection |
Input voltage | 24 V DC |
Digital: | |
Output name | Digital outputs |
Connection method | Spring-cage connection |
Connection technology | 2-, 3-conductor |
Number of outputs | 16 |
Output voltage | 24 V DC |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
PROFIBUS DP | |
Connection method | D-SUB-9 female connector |
Inline local bus | |
Connection method | Inline data jumper |
Transmission speed | 9.6 kbps ... 12 Mbps |
Supply | |
Connection method | 8-pos. Inline power connector |
Dimensional drawing |
|
Width | 182.6 mm |
Height | 140.5 mm |
Depth | 71.5 mm |
Color | green |
Ambient conditions | |
Ambient temperature (operation) | 0 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Permissible humidity (operation) | 95 % (non-condensing) |
Permissible humidity (storage/transport) | 95 % (non-condensing) |
Mounting type | DIN rail mounting |
Item number | 2863672 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CN |
Product key | DRI112 |
GTIN | 4017918942014 |
Weight per piece (including packing) | 690.8 g |
Weight per piece (excluding packing) | 680.8 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ESL 62X46 - Insert strip 0809502
-
IB IL FIELD 8 - Marking field 2727515
-
ESL 62X10 - Insert strip 0809492
-
IB IL FIELD 2 - Marking field 2727501
-
SUBCON-PLUS-PROFIB/SC2 - D-SUB bus connector 2708232
-
SUBCON-PLUS-PROFIB/PG/SC2 - D-SUB bus connector 2708245
-
SUBCON-PLUS-PROFIB/90/IDC - D-SUB bus connector 2313672
-
SUBCON-PLUS-PROFIB/90/PG/IDC - D-SUB bus connector 2313685
-
SUBCON-PLUS-PROFIB/90/SC - D-SUB bus connector 2313698
-
SUBCON-PLUS-PROFIB/90/PG/SC - D-SUB bus connector 2313708
-
SUBCON-PLUS-PROFIB/AX/SC - D-SUB bus connector 2744380
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland