PT-BE/FM
-
Type 3 surge protection base element
2839282
Base element for protective plug PT, for mounting on NS 35/7.5 and NS 35/15, housing width: 17.5 mm
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Base element |
Product family | PLUGTRAB PT |
IEC power supply system | TN-S |
TT | |
Type | Base element, DIN rail mounting |
Number of positions | 3 |
Surge protection fault message | Remote indication contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
IEC test classification | III |
T3 | |
EN type | T3 |
Number of ports | One |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | N/C contact |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.8 Nm |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 90 mm |
Depth | 51.2 mm |
Horizontal pitch | 1 Div. |
Complete module width | 17.7 mm |
Complete module height | 90 mm |
Complete module depth | 65.5 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6-FR |
Material group | I |
Housing material | PA 6.6-FR |
Mechanical data | |
Open side panel | No |
Nominal voltage UN | 230 V AC (TN-S) |
230 V AC (TT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 264 V AC |
Rated load current IL | 26 A (30 °C) |
Short-circuit current rating ISCCR | 1.5 kA AC |
Max. backup fuse with branch wiring | depends on the plug used |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 Hz ... 150 Hz / 20 cycles/axis / X, Y, Z) |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2839282 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | CL |
Product key | CL1411 |
GTIN | 4017918182502 |
Weight per piece (including packing) | 48.703 g |
Weight per piece (excluding packing) | 45.91 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ECLASS-15.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PT 2X1-VF-230AC-ST - Surge protection plug 2921365
-
PT 2X1VA- 60AC-ST - Surge protection plug 2839172
-
PT 2X1VA-120AC-ST - Surge protection plug 2839185
-
PT 2X1VA-230AC-ST - Surge protection plug 2839198
-
PT 2-F-ST - Surge protection plug 2859000
-
PLT-T3-IT-230-P - Type 3 surge protection plug 2906451
-
PT 2+1-S-48DC-ST - Type 3 surge protection plug 2839648
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
ZB 5,8:UNBEDRUCKT - Zack marker strip 2715209
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
ZB 5,8 CUS - Zack marker strip 0824965
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
Your advantages
Maximum ease of maintenance, thanks to the 2-piece design
Easy selection for all possible demands in MCR applications with a complete product portfolio
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
Easy integration into the control room via floating remote indication contact
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland