SFL (2,8-0,8)D32
-
Female connector strip
2285302
19" socket strip, color: green, number of positions: 32, product range: SFL (2,8-0,8), pitch: 0 mm, type of packaging: packed in cardboard
Product details
Compatible products
Your advantages
Space-saving, standardized slip-on connection allows worldwide use
Conductor connection on several levels enables higher contact density